发布您的产品
Shower Pan - 62" x 36" Exterior Dimensions
EverFab

Shower Pan - 62" x 36" Exterior Dimensions

ADA compliant shower base for use in applications where tile or another type of wall surround is used. This shower pan comes in various threshold heights to suit any requirements demanded by whatever type of flooring or underlayment you choose to use.

规格
  • Shower Stall:

    1. Model: No. SP6236A

    2. Description: Roll-in type shower pan with reinforcing bottom plate and slip-resistant floor

    3. Exterior dimensions: 62 inches wide x 36 inches deep x 4-1/8 inches high

    4. Rough-in: +1/8” -0” nominal dimensions

    5. Threshold: [Standard] [Low Profile] [No-Recess] Threshold Detail

    6. Accessibility Accessories: [Custom] accessory configuration

    7. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [folding seat], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing

    8. Accessory Style: [A0 - No Accessories], [Flanged], [Custom]

    9. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

技术规格
  • 唯一参考sp6236a
  • 产品系列CA Title 24
  • 产品组合SP6236A
  • 类型对象(单个对象)
  • 发布日期2024-03-04
  • 版本号1
  • 高度 (inch)4.12
  • 宽度 (inch)62
  • 深度 (inch)36
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)50
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国