发布您的产品
Curbed Shower - 51" x 41" Exterior Dimensions
EverFab

Curbed Shower - 51" x 41" Exterior Dimensions

This fiberglass one-piece shower unit is constructed out of four layers of material that give it exceptional durability and resistance to cracks, chips, and other damage that can affect the unit’s quality. With 48” of clearance in front of the shower and ample standing floor space, this fiberglass one-piece shower unit complies with Washington Administrative Code (WAC) and ANSI Type B accessibility standards.

  • One-piece ANSI B and FHA compliant shower with soap ledge
  • HUD
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 48-1/2” x 36” Clear floor space
  • Integral reinforcement with non-organic composite material


    规格
    • Shower Stall:

      Model: No. SS5141B

      Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement capable of meeting FHA and ANSI Type B Unit accessibility requirements

      Exterior dimensions: 51 inches wide x 41-3/8 inches deep x 79-1/4 inches high

      Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tub-wrap], [shower drain]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    技术规格
    • 唯一参考ss5141b
    • 产品系列ANSI B
    • 产品组合SS5141B
    • 类型对象(单个对象)
    • 发布日期2020-11-12
    • 版本号1
    • 高度 (inch)79.25
    • 宽度 (inch)51
    • 深度 (inch)41.37
    相关
    • 主材料玻璃纤维
    • 设计国家/地区美国
    • 制造国家/地区美国
    • 净重 (Lbs)145
    分类
    • BIMobject 类别卫生 - 淋浴器
    • IFC 分类建筑元素
    • ETIM 代码EG017640
    • ETIM 名称Sanitary showers
    • UNSPSC 名称Showers
    • UNSPSC 代码30181503
    • Uniclass 2015 代码SL_35_80_80
    • Uniclass 2015 说明Showers
    • CSI MasterFormat 2014 代码22 42 23
    • CSI MasterFormat 2014 标题Commercial Showers
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    北美
    美国