发布您的产品
Tub-Shower With Soap Ledge - 60" x 32" Exterior Dimensions
EverFab

Tub-Shower With Soap Ledge - 60" x 32" Exterior Dimensions

A one-piece tub shower combo unit needs to be built to last, and with the TSS6032A, that’s exactly what you’ll find. Constructed from two layers of fiberglass reinforced composite and supported by an intermediate layer of polyester spray core, the TSS6032A is a 5-foot tub shower combo unit that’s easy to install and will hold up for years to come.

  • One-piece ADA, ANSI, and CA Title 24 compliant tub-shower with soap ledge
  • Unique reinforcing bottom plate unseen anywhere else in the industry
  • Anti-slip floor
  • 60” x 32” exterior dimensions
  • Integral reinforced with non-organic composite material


规格
  • Shower Stall:

    1. Model: No. TSS6032A

    2. Description: One-piece tub-shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

    3. Exterior dimensions: 60 inches wide x 32 inches deep x 78-1/2 inches high

    4. Accessibility Accessories: [A0] [A1] accessory configuration

    5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tubwrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers, combo shower

技术规格
  • 唯一参考tss6032a
  • 产品系列ANSI A - ADA - CA Title 24
  • 产品组合TSS6032A
  • 类型对象(单个对象)
  • 发布日期2020-08-12
  • 版本号1
  • 高度 (inch)74.5
  • 宽度 (inch)60
  • 深度 (inch)32
相关
  • 主材料玻璃纤维
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)120
分类
  • BIMobject 类别卫生 - 淋浴器
  • IFC 分类建筑元素
  • ETIM 代码EG017640
  • ETIM 名称Sanitary showers
  • UNSPSC 名称Showers
  • UNSPSC 代码30181503
  • Uniclass 2015 代码SL_35_80_80
  • Uniclass 2015 说明Showers
  • CSI MasterFormat 2014 代码22 42 23
  • CSI MasterFormat 2014 标题Commercial Showers
  • OmniClass 编号23-31 17 00
  • OmniClass 标题Showers

发售地区

北美
美国