发布您的产品
Product image
系列图标

FAAC Simply Automatic - Security bollards 从 FAAC

FAAC security bollards are instead specifically developed to meet the growing need of security also in civil applications and to permanently protect sensitive areas. FAAC offers products in accordance with PAS 68, IWA 14-1, ASTM F2656 standards, that means they can stop a 7,5 tons truck travelling at 50 or 80 km/h, still working after the impact.

系列包含

7 产品