发布您的产品
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5
SWING DOOR SW5

    SWING DOOR SW5

    SW5 is the Heavy version of swing door automations with motor-driven opening and closing. It is a very versatile and efficient automation that can be used for indoor and outdoor installations.
    SW5 is suitable for many types of installation and it is available with three types of arm:
    • Sliding to pull
    • Sliding to push
    • Articulated to push.

    Running parameters can be set on “low energy” mode for all the installations that don’t include safety sensors.

    VERSATILE
    SW5 is extremely versatile and suitable for all types of installations.

    EFFICIENT
    The brushless motor and electrical feeding with switch mode technology make SW5 very efficient.
    The brushless motor is covered by a 5-year warranty and the automation is tested for 5 million cycles.

    A POWERFUL CONTROL
    The control includes as standard a wide range of native functions, an integrated display, configurable terminals, a USB port and a remote control inteface.

    规格
    • Dimensions (mm): 104 x 118 x 463 [H x D x L] Arm type: articulated to push / sliding to pull / sliding to push Max load (kg): 300 (leaf width 0.8 m) Opening - closing cycle time (s): 2 - 6 Service class: continuous operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 70 Stand-by (W): 8 Rated load (N): 40 Degree of protection: IP20 Operating temperature (°C): -15 / 50 Accessory output (Vdc): 12 (1 A) / 24 (0.5 A) Firmware update mode: Standard USB / Micro SD
    技术规格
    • 唯一参考SW5
    • 产品系列Automations
    • 产品组合Swing Doors
    • 类型对象(单个对象)
    • 发布日期2024-09-06
    • 版本号1
    分类
    • BIMobject 类别门 - 开门器