发布您的产品
Pleiad G4 205
Pleiad G4 205
Pleiad G4 205
    Fagerhult

    Pleiad G4 205

    Efficient downlight with excellent technical lighting properties. Choose between several luminous fluxes, reflector options and distribution angles. Also available with Tunable White, RGB/W and integrated emergency lighting. Luminaire body in cast aluminium. Visible reflector ring in white aluminium (RAL 9003). Key Features: Lumen: 1000lm, 1250lm, 2000lm, 1500lm, 2250lm, 1750lm, 3750lm, 3250lm, 3000lm, 4000lm, 3500lm, 4250lm, 2750lm, 2500lm, 5000lm, 4500lm, 5500lm, 4750lm, 5250lm Colour temperature: 3000K, 4000K Light distubution: Medium beam, Wide beam Voltage: 220-240V (Default, 230V) CRI: 80, 90 IP: 44 Standard Colours: White Availible Light control: DaliPhasePulseControl
    规格
    • Dimension: 223 mm Diameter, 106 mm Height
      Weight: 0.7 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10

      Connection: WagoWinsta5WayMale, Ensto3WayMale, Ensto5WayMale, Wieland3WayMale, Wieland5WayMale, WagoWinsta3WayMale, ConnectionCableWithPlug

      Installation
      Recessed mounting in unventilated or ventilated suspended ceilings. Separate driver and installation clip for easy and tool-free installation supplied as standard. An assembly plate must be used when mounting on soft tile ceilings, see accessories. For detailed information, see the installation instructions.

    技术规格
    • 唯一参考Pleiad-G4-205
    • 产品系列Indoor
    • 产品组Recessed
    • 类型对象(单个对象)
    • 发布日期2019-08-05
    • 版本号1
    相关
    • 主材料铝
    • 次要材料亚克力
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯具
    • ETIM 代码EG000027
    • ETIM 名称Luminaires
    • UNSPSC 名称Lighting Fixtures and Accessories
    • UNSPSC 代码3911
    • Uniclass 2015 代码Pr_70_70_48_71
    • Uniclass 2015 说明Recessed luminaires
    • CSI MasterFormat 2014 代码26 50 00
    • CSI MasterFormat 2014 标题Lighting
    • OmniClass 编号23-35 47 11
    • OmniClass 标题Lighting Fixtures
    • CSI UniFormat II 代码D5020
    • CSI UniFormat II 标题Lighting & Branch Wiring

    发售地区

    亚洲 南美洲 大洋洲 欧洲 北美 非洲