发布您的产品
Linea Mini 3 carter Led
Linea Mini 3 carter Led
    Faraone

    Linea Mini 3 carter Led

    Linea Mini LED, is the ideal outdoor canopy solution to protect and illuminate doors, windows, entrances. The system is designed to provide uniform and continuous lighting in the lower part of the canopy. The combination of durable materials and advanced lighting technology ensures an optimal roofing solution that enhances outdoor spaces while providing protection and elegance Lighting: LED, colour or total white, is not provided by Faraone.

    规格
    • Structure: extruded aluminium profile, weather and corrosion resistant, ensuring durability and structural stability. Profile finish: 20 microns (0.79 mil) anodising (according to Qualanod certification) or RAL painting (according to Qualicoat Seaside certification) Cover: tempered safety glass with polished edges for optimal safety. Glass type: tempered laminated 8+8+1.52 (5/16”+5/16”+0.06”) rigid plastic of family 2 (in accordance with UNI EN 16613:2019) (type SG, X-LAB, ABAR), with depths from 60 to 120 cm (1.96 to 3.93 ft). Dimensions: can be installed without length limits (max. 6 m (6.56 yd) bars canbe installed side by side), depth from 60 to 120 cm (1.96 to 3.93 ft), profile height 95 mm (3.74 in). We recommend glass panes up to 2 metres (2.18 ft) in length for ease of installation. The 120 cm (3.93 ft) projection is ideal for house entrances, windows, shops, balconies, pedestrian walkways and waiting areas, etc., for rain and snow protection or as a sunshade (opaque plastic or coloured glass).

    技术规格
    • 唯一参考Linea3minicarterled
    • 产品系列Shelters
    • 产品组合Canopies
    • 类型对象(单个对象)
    • 发布日期2025-05-12
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料Extruded Aluminum
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别景观 - 户外家具
    • Uniclass 2015 代码Ss_25_50_45_10
    • Uniclass 2015 说明Canopy systems
    • CSI MasterFormat 2014 代码10 73 16
    • CSI MasterFormat 2014 标题Canopies