我们正在使用 cookie 提供我们的服务. 使用我们的服务即表明您同意我们使用 cookie.
;

1S15 100mm 30min 38dB 4000mm NW

唯一参考号: 1S15-100mm-30min-38dB-4000mm-NW-c625mm
品牌: Fermacell
产品系列: Gypsum Fibreboard Wall Solutions
产品组: Partition walls on steel walls without insulation
深度 (毫米): 100
发布日期: 2017-01-13
版本号: 1
类型: 对象(单个对象)
下载 (2)
Wall Thickness: 100mm
Stud: 75mm - C-Profile 625mm centres
Facings: 1 layer 12.5mm Fermacell Board each side
Insulation: None
Without Fire Rating/Partition Height: 4000mm
With Fire Rating/Partition Height: 4000mm
Fire Rating: 30 min
Sound Insulation: 38 - 40 Rw

Board Types:
  • One Man Boards – Square Edge
  • Standard Boards – Square Edge
  • Tapered Edge Boards – Tapered On 2 Sides
  • Tapered Edge Boards – Tapered On 4 Sides


材料(主): Gypsum
材料(次): Steel
设计于: Germany
制造于: Germany

BIMobject类别: 墙壁 - 分区
IFC分类: Wall
UNSPSC名称: Wallboard
UNSPSC代码: 30161501
Uniclass 1.4 代码: L384
Uniclass 1.4 描述: Partitions, non-structural internal walls
Uniclass 2.0 代码: SS-25-10-30-35
Uniclass 2.0 描述: Gypsum Board Partition Systems
Uniclass 2015 代码: Ss_25_10_30_35
Uniclass 2015 描述: Gypsum board partition systems
NBS Reference 代码: 25-10-30-35
NBS Reference 描述: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass编号: 23-15 11 11 11
OmniClass标题: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
这个产品提供于:
Europe
  • Denmark
  • Switzerland

所有 BIM 对象都来自于得到确认和批准的真实制造商