发布您的产品
FiberTite® Gravel Stop
FiberTite

FiberTite® Gravel Stop

FiberTite Gravel Stop features an "L" shaped continuous cleat with pre-drilled fastening holes for quick and efficient installation. Its concealed splice plate design prevents migration under the fascia panels and provides proper spacing for thermal movement. KEE Gravel Stop is manufactured in 10' lengths for convenient installation.

规格
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • ANSI/SPRI/FM 4435/ES-1 to 0 lbs./ft²
技术规格
  • 唯一参考fibertite_gravel_stop
  • 产品系列Roof Systems
  • 产品组合Gravel Stop
  • 类型对象(单个对象)
  • 发布日期2022-06-28
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 屋顶配件
  • IFC 分类屋顶
  • UNSPSC 名称Gravel stops
  • UNSPSC 代码30151603
  • Uniclass 2015 代码Pr_35_90_30
  • Uniclass 2015 说明Flashings and aprons
  • CSI MasterFormat 2014 代码07 71 19
  • CSI MasterFormat 2014 标题Manufactured Gravel Stops and Fasciae
  • OmniClass 编号23-13 41 11 15
  • OmniClass 标题Roof Gravel Stops
  • CSI UniFormat II 代码B30
  • CSI UniFormat II 标题ROOFING

发售地区

北美
美国