发布您的产品
Exact block
Exact block
Exact block
Exact block
Exact block
Exact block
Exact block
Exact block

    Exact block

    Exact blocks are the main component of wallsystem Exact, which is an innovative and above all easy-to-work system used when low enegy comsumption is required.
    规格
    • Compressive strength 5 MPa, category 1. Consumption: 290 and 350 - 8.3 blocks / m², 400 - 10 blocks / m² Length: 290 and 350 - 600 mm, 400 - 600 mm Height: 197 mm, half height 95 mm
    技术规格
    • 唯一参考Isolerblock_Exakt
    • 产品系列Blocks and Bricks
    • 产品组合Insulated block
    • 类型对象(单个对象)
    • 发布日期2019-11-06
    • 版本号1
    • 高度 (mm)197
    相关
    • 主材料Expanded clay
    • 次要材料EPS
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑材料 - 砖石建筑
    • IFC 分类块
    • UNSPSC 名称Structural building products
    • UNSPSC 代码3013
    • Uniclass 2015 代码Pr_20_93_52_01
    • Uniclass 2015 说明Aggregate concrete blocks
    • OmniClass 编号23-15 15 21
    • OmniClass 标题Wall Blocks
    • CSI UniFormat II 代码B2010
    • CSI UniFormat II 标题Exterior Walls

    发售地区

    欧洲
    挪威
    瑞典