发布您的产品
Sound insulated block

Sound insulated block

Lightweight aggregate concrete blocks that allow rational and simple construction of sound-graded walls, e.g. apartment separating walls. Compressive strength and density are higher than both Basic and High density blocks.
规格
  • Compressive strength: 12 MPa Noise reduction: Rw = 58 dB Consumption: 22.8 blocks/m² Width: 250 mm Length: 250 mm Height: 175 mm
技术规格
  • 唯一参考Ljudblock
  • 产品系列Blocks and Bricks
  • 产品组合Sound Insulated block
  • 类型对象(单个对象)
  • 发布日期2019-11-06
  • 版本号1
  • 高度 (mm)175
  • 宽度 (mm)250
  • 深度 (mm)250
相关
  • 主材料Expanded clay
  • 次要材料水泥
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)19.9
分类
  • BIMobject 类别建筑材料 - 砖石建筑
  • IFC 分类块
  • UNSPSC 名称Structural building products
  • UNSPSC 代码3013
  • Uniclass 2015 代码Pr_20_93_52_01
  • Uniclass 2015 说明Aggregate concrete blocks
  • OmniClass 编号23-15 15 21
  • OmniClass 标题Wall Blocks
  • CSI UniFormat II 代码C10
  • CSI UniFormat II 标题INTERIOR CONSTRUCTION

发售地区

欧洲
挪威
瑞典