发布您的产品
Prefabricated reinforced beam 290

Prefabricated reinforced beam 290

Lightweight aggregate concrete beams used above openings, in walls made of masonry. Mounted, with the arrow facing up.
规格
  • Compressive strength 5 MPa
    Width: 290 mm
    Length: 1195 - 5995 mm
    Height: 190 mm
    Weight: 44 kg/m
    For information about blueprints and capacities see Download, a file called : Prefabricerade balkar-ritningar och kapaciteter.pdf

技术规格
  • 唯一参考Murbalk_290
  • 产品系列Blocks and Bricks
  • 产品组合Non-insulated prefabricated reinforced beam
  • 类型对象(单个对象)
  • 发布日期2019-12-04
  • 版本号1
  • 高度 (mm)190
  • 深度 (mm)290
相关
  • 主材料Expanded clay
  • 次要材料水泥
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别建筑 - Beams & Lintels
  • IFC 分类梁
  • UNSPSC 名称Beams
  • UNSPSC 代码301017
  • Uniclass 2015 代码EF_20_20
  • Uniclass 2015 说明Beams
  • CSI MasterFormat 2014 代码03 52 16.16
  • CSI MasterFormat 2014 标题Lightweight Aggregate Insulating Concrete
  • OmniClass 编号23-13 35 19 17
  • OmniClass 标题Precast Concrete Beams
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls

发售地区

欧洲
挪威
瑞典