发布您的产品
Hollow Block ECO

Hollow Block ECO

Hollow Block is a less heavy product, 20-30 %, compared to e.g. High density block.The cavity makes it easier to carry out the electrical installation. Hollow Block is the first product from Finja Betong AB, which is carbon neutral.

规格
  • Compressive strength 3 MPa, category 1. Consumption: 8.3 blocks / m² Width: 150/190/250/290/350 mm Length: 590 mm Height: 190 mm
技术规格
  • 唯一参考Murblock_Fordel
  • 产品系列Blocks and Bricks
  • 产品组合Non-insulated block
  • 类型对象(单个对象)
  • 发布日期2019-11-06
  • 版本号1
  • 高度 (mm)190
  • 宽度 (mm)590
相关
  • 主材料Expanded clay
  • 次要材料水泥
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别建筑材料 - 砖石建筑
  • IFC 分类块
  • UNSPSC 名称Structural building products
  • UNSPSC 代码3013
  • Uniclass 2015 代码Pr_20_93_52_01
  • Uniclass 2015 说明Aggregate concrete blocks
  • OmniClass 编号23-15 15 21
  • OmniClass 标题Wall Blocks
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls

发售地区

欧洲
挪威
瑞典