发布您的产品
Inner wall block
Inner wall block
Inner wall block
Inner wall block
Inner wall block
Inner wall block
Inner wall block
Inner wall block
Inner wall block

    Inner wall block

    The Murblock Inner wall is a block with high compression strength (14 MPa), which means that it is also suitable for load-bearing walls.
    The noise reduction rate lies between 43-47 dB, depending on the amount of plaster.
    The density is 1400 kg/m3.
    The joining of the block is preferably made by thin mortar application, using different techniques.
    By placing a connecting part in the groove means that the blocklaying becomes more accurate and faster.
    A large number of different render systems can be used, both with thin and thick layer of plaster.


    规格
    • Karakteristisk tryckhållfasthet = 8,6 MPa
      Medeltryckhållfasthet = 10,4 MPa
      Normaliserad medeltryckhållfasthet = 14,0 MPa
      Densitet = 1400 kg/m3
      Ljudreduktionstal = 43-47 dB, beroende på mängd puts (kg/m2)
      Åtgång: 12,5 st/m2
      Längd = 400 mm
      Höjd = 198 mm
      Bredd = 100 mm
      Vikt: 11 kg/st
      Tolerans geometri: D2
      Blocket tillhör kategori I, enligt SS-EN 1996-1-1
      Blocket tillhör grupp 1, enligt SS-EN 1996-1-1

    技术规格
    • 唯一参考inner-wall-block
    • 产品系列Blocks and Bricks
    • 产品组合Non-insulated block
    • 类型建筑材料材料
    • 发布日期2022-06-07
    • 版本号1
    • 高度 (mm)198
    • 宽度 (mm)400
    • 深度 (mm)100
    相关
    • 主材料混凝土
    • 次要材料混凝土
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)10.9
    分类
    • BIMobject 类别建筑材料 - 砖石建筑
    • IFC 分类块
    • UNSPSC 名称Structural building products
    • UNSPSC 代码3013
    • Uniclass 2015 代码Pr_20_93_52_01
    • Uniclass 2015 说明Aggregate concrete blocks
    • CSI MasterFormat 2014 代码03 00 00
    • CSI MasterFormat 2014 标题Concrete
    • OmniClass 编号23-15 15 21
    • OmniClass 标题Wall Blocks
    • CSI UniFormat II 代码A2020
    • CSI UniFormat II 标题Basement Walls

    发售地区

    欧洲
    挪威
    瑞典