发布您的产品
Litter bin
Litter bin
Litter bin
    Finsa

    Litter bin

    The wooden bin from the Orixe range is designed following our sustainable philosophy, allowing recycling in three different areas: packaging, cardboard, and waste, each of them marked with a different color.

    There is the possibility of choosing the product in two different wood species: elondo or Thermopine heat-treated pine.

    Our wooden bins are ideal for complementing the rest of the products in the range, and creating a unique space, in harmony with the materials used.

    规格
    • USES: Products suitable for indoor and outdoor use

      SURFACE QUALITY: Surface appearance indicated for decorative use. Wood with intense and marked drawing, with the presence

      of healthy knots and marrow.

      FINISH: Sanded and varnished.

      CHARACTERISTICS OF THE DIFFERENT COMPONENTS:

      Wood

      Elondo (Erythrophle umivorense)

      • Treated with water-based protector for outdoors

      • Density (at 12%): very hard wood

      • E1 formaldehyde emission

      • Fungal resistance 1 (very durable)

      • Termite resistance D (durable)

      • Resistance to xylophages D (durable)

      • Use class 4

      Thermopine (Pinus Sp. Thermotreated)

      • Treated with water-based protector for outdoors

      • Density (at 7%) 350 kg/m3, semi-hard wood

      • E1 formaldehyde emission

      • Fungal resistance 2 (durable)

      • Termite resistance S (sensitive)

      • Resistance to xylophages D (durable)

      • Use class 3.1

      Metal

      Thermo-lacquered with textured finish

      Grammage 65 microns

      Colors: RAL7033 or RAL1013

    技术规格
    • 唯一参考savia-litter-bin-orixe
    • 产品系列Facades Savia
    • 产品组Orixe
    • 类型对象(单个对象)
    • 发布日期2024-01-02
    • 版本号1
    • 高度 (mm)108
    • 宽度 (mm)70
    相关
    • 主材料木头
    • 次要材料金属
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别景观 - 户外家具
    • IFC 分类家具
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
    瓦利斯和富图纳