发布您的产品
FX LumberGuard® XT

FX LumberGuard® XT

As the industry innovator in fire retardant technology, our FX LumberGuard XT offers a dual-treatment system that was designed to add both long term rot protection combined with Class-A Fire protection for use in decking applications and much more.
Guided by precise quality-control measures, the non-invasive factory-application process harnesses new age manufacturing technology combined with prescriptive chemical formulations that, in addition to adding fire protection, FX LumberGuard protects critical engineering and strength values of these highly-specified products.
Moreover, proprietary treatment process and chemical formulations do not require pressure impregnation or kiln-drying after treatment (KDAT), processes synonymous with sub-standard materials in appearance, strength and durability.

技术规格
  • 唯一参考fx-lumberguard-xt
  • 产品系列Fire Retardant Treated Wood
  • 产品组合FX LumberGuard® XT
  • 类型建筑材料材料
  • 发布日期2021-03-07
  • 版本号1
相关
  • 主材料木头
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 建筑材料
  • Uniclass 2015 代码Pr_35_31_67
  • Uniclass 2015 说明Preservative, additives and fire-retardant treatments
  • CSI MasterFormat 2014 代码06 05 73.13
  • CSI MasterFormat 2014 标题Fire-Retardant Wood Treatment
  • OmniClass 编号23-15 21 23 15 11 11
  • OmniClass 标题Fire Retardant Treatment

发售地区

北美
美国