发布您的产品
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
Korus Lounge Chair
    Connection

    Korus Lounge Chair

    • Korus
      • Korus - Standard or quilted, 5-star metal swivel with casters and gaslift 
      • Korus - Standard or quilted, wire metal base 
      • Korus - Standard or quilted, 4-leg solid oak base
      • Korus - Standard or quilted, broomstick, fixed or swivel 
      • Korus - Standard or quilted, 4-star swivel metal, swivel

    The Korus range is a collection of contemporary and sleek statement chairs ideal for relaxation and waiting areas. The curved arm and open back detail of the Korus will add a touch of style to any environment. A quilted version of the standard design also lends itself to more luxurious surroundings. Available with multiple fabric, vinyl and leather options. Along with a variety of base options.

    Design by David Fox Design

    • Cold cured moulded foam upholstered tub chair with
      steel under-frames
    • 6 base options: 5-star metal swivel with casters and gaslift, wire metal, 4-star swivel, broomstick fixed or swivel or 4-leg solid oak
    • Black or wenge staining also available on oak option
    • Available in a wide range of fabrics, vinyls and leathers,
      dual upholstery also available
    规格
    • Product versions

      • Korus
        • Korus - Standard or quilted, 5-star metal swivel with casters and gaslift - 634 mm x 634 mm, height 864 mm,
        • Korus - Standard or quilted, wire metal base - 634 mm x 640 mm, height 840 mm,
        • Korus - Standard or quilted, 4-leg solid oak base - 634 mm x 661 mm, height 840 mm,
        • Korus - Standard or quilted, broomstick, fixed or swivel - 634 mm x 460 mm, height 860 mm,
        • Korus - Standard or quilted, 4-star swivel metal, swivel - 634 mm x 460 mm, height 864 mm,

      Weight 

      • Korus
        • Korus - Standard or quilted, 5-star metal swivel with casters and gaslift - 12kg
        • Korus - Standard or quilted, wire metal base - 12kg
        • Korus - Standard or quilted, 4-leg solid oak base - 15kg
        • Korus - Standard or quilted, broomstick, fixed or swivel - 14kg/ 15kg
        • Korus - Standard or quilted, 4-star swivel metal, swivel - 13kg
    技术规格
    • 唯一参考korus-lounge-chair
    • 产品系列Connection
    • 产品组合Korus
    • 类型对象(单个对象)
    • 发布日期2022-08-31
    • 版本号1
    分类
    • BIMobject 类别家具 - 办公椅