发布您的产品
9000E III Kitchen Mixer with DW-connetion

9000E III Kitchen Mixer with DW-connetion

Kitchen mixer with J-spout and on-off valve for dishwasher. Ecosafe Mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Energy class B-C. Chrome RSK 8309093 VVS 706098204 80210010 RSK 8310180 NRF 4300932 80216000 RSK 8310195 LVI 6258265
规格
  • EcoSafe® mixer. Cold Start. Soft closing with ceramic cartridge. With dishwasher connector. Adjusable flow control and temperature limiter. Aerator with Eco Flow. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 10 mm connector or 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm. Base Ø52 mm.
技术规格
  • 唯一参考80210000
  • 产品系列Kitchen Mixers
  • 产品组合FM Mattsson 9000E
  • 类型对象(单个对象)
  • 发布日期2017-05-05
  • 版本号1
  • 高度 (mm)355
  • 宽度 (mm)52
  • 深度 (mm)233
相关
  • 主材料黄铜
  • 次要材料锌
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Kg)2
分类
  • BIMobject 类别厨房 - 水龙头和搅拌机
  • IFC 分类装饰元素
  • UNSPSC 名称Plumbing fixtures
  • UNSPSC 代码3018
  • Uniclass 2015 代码Pr_40_20_87_84
  • Uniclass 2015 说明Sink taps
  • CSI MasterFormat 2014 代码22 41 39
  • CSI MasterFormat 2014 标题Residential Faucets, Supplies, and Trim
  • OmniClass 编号23-31 11 00
  • OmniClass 标题Faucets
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures

发售地区

欧洲