发布您的产品
Boafocus - Central fireplace
Boafocus - Central fireplace

    Boafocus - Central fireplace

    Inspired by the drawing of a snake swallowing an elephant in 'The Little Prince' by Antoine de Saint-Exupéry, the Boafocus evokes a free-spirited world between poetry and design through its organic silhouette.

    The Boafocus gas stove offers beautiful flames dancing among ceramic logs. The fire ignites instantly and adjusts easily via remote control. Its sealed combustion system makes it particularly suitable for low-energy homes. The gas supply is integrated through the base. Compatible with mains gas, butane or propane cylinders, it can also operate using biogas supplied by energy providers.

    规格
      • Gas fireplace
      • Ecodesign certified
      • Paint: matte black
      • Weight of the flue: 16kg / m
    技术规格
    • 唯一参考boafocus-central
    • 产品系列Central designer fireplace
    • 产品组合Base-mounted
    • 类型对象(单个对象)
    • 发布日期2025-06-17
    • 版本号1
    • 高度 (mm)1800
    • 宽度 (mm)500
    • 深度 (mm)500
    相关
    • 主材料钢
    • 次要材料玻璃
    • 设计国家/地区法国
    • 制造国家/地区法国
    • 净重 (Kg)59
    分类
    • BIMobject 类别暖通空调 - 壁炉
    • IFC 分类小型供暖器
    • ETIM 代码EC011719
    • ETIM 名称Gas hearth / gas fire
    • Uniclass 2015 代码Pr_70_60_82_30
    • Uniclass 2015 说明Fireplace hearths
    • CSI MasterFormat 2014 代码10 31 00
    • CSI MasterFormat 2014 标题Manufactured Fireplaces
    • OmniClass 编号23-19 17 15
    • OmniClass 标题Gas Fireplace

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲