发布您的产品
H+M Ceiling/Wall 300
H+M Ceiling/Wall 300
H+M Ceiling/Wall 300

    H+M Ceiling/Wall 300

    This H+M version is for mounting direct on wall or ceiling and is very suitable as the general illumination in rooms without the possibility of recession. The luminaire is available in two sizes, both renovated in design and technique. The height of both has been reduced to 80 mm, and due to the simple design the luminaires fit easily into the environment.

    The H+M 300 is available with LED with an output ratio exceeding 80 per cent. Available in White, Black or Metallic grey. Design: Christian Hvidt

    技术规格
    • 唯一参考5703646220515
    • 产品系列Indoor
    • 产品组合Downlighters
    • 类型对象(单个对象)
    • 发布日期2012-06-01
    • 版本号2
    • 高度 (mm)80
    • 宽度 (mm)300
    • 深度 (mm)300
    相关
    • 主材料铝
    • 次要材料聚碳酸酯
    • 设计国家/地区丹麦
    • 制造国家/地区丹麦
    • 净重 (Kg)1.5
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯具
    • UNSPSC 名称Lamps and lightbulbs
    • UNSPSC 代码391016

    发售地区

    欧洲
    丹麦
    德国
    瑞典