发布您的产品
Pelee Line 1200
Pelee Line 1200
Pelee Line 1200
Pelee Line 1200

    Pelee Line 1200

    Pelée Line is available in the followings sizes: L 1200, 1800, 2350, and 2900 mm. The luminaires are equipped with two LED channels for light up and downwards. The downward shade is prismatic; the upward shade is opalised. The uplight in the full length of the luminaire is a spectacular supplement to the downward light.
    Four options as to the direction of light:
    100% downwards - 35% up / 65% down - 50% up / 50% down - 65% up / 35% down

    规格
    • Made of cast aluminium, powder coated in white RAL 9010 Textura, black Noir 900 Sablé, silver grey MW300D, or corten brown.
      Shades in prismatic acrylate (downwards) and opal-white acrylate (upwards).
      Lead: 3 m white PKLJ, suspension 2 x 2 m steel wire, 1.2 mm
      Classification: IP20, cl. I
      Lamp type: LED strips

    技术规格
    • 唯一参考Pelee
    • 产品系列Indoor
    • 产品组Pendant
    • 类型对象(单个对象)
    • 发布日期2019-03-14
    • 版本号1
    • 高度 (mm)100
    • 宽度 (mm)1200
    • 深度 (mm)92
    相关
    • 主材料铝
    • 次要材料丙烯酸酯
    • 设计国家/地区丹麦
    • 制造国家/地区丹麦
    • 净重 (Kg)5
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯具
    • Uniclass 2015 代码Pr_70_70_48_86
    • Uniclass 2015 说明Suspended luminaires

    发售地区

    欧洲
    丹麦
    德国
    瑞典