发布您的产品
Yoyo 350
Yoyo 350

    Yoyo 350

    Concluded by sharp profiles at both ends, the characteristic parable results in a unique and sculptural look and the impression of a floating luminaire.
    Yoyo is cast in aluminium, and in the raw version every single luminaire is unique. Also available in seven playful colours.

    规格
    • Material: Cast aluminium

      Finish: Raw aluminium, white RAL9010, black RAL9005, alu-grey RAL9006, yellow RAL1032, orange RAL2003, blue-green RAL6004, squirrel grey RAL7000

      Shade: Acrylate (PMMA), opalised or micro prismatic (without visible patterns)

      Mounting: On ceiling or wall

      Connection: max 2 cables, 5x1.5 mm2 into 5-pole terminal block 2x2.5 mm2

      Classification: IP20, class I

      Weight: 4.1 kg

      Lamp type: LED, exchangable

    技术规格
    • 唯一参考yoyo-350
    • 产品系列Indoor
    • 产品组合Downlighters
    • 类型对象(单个对象)
    • 发布日期2021-11-15
    • 版本号1
    • 高度 (mm)51
    • 宽度 (mm)350
    • 深度 (mm)51
    相关
    • 主材料铝
    • 次要材料丙烯酸酯
    • 设计国家/地区丹麦
    • 制造国家/地区丹麦
    • 净重 (Kg)4
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯具
    • ETIM 代码EG000027
    • ETIM 名称Luminaires

    发售地区

    欧洲
    丹麦
    德国
    瑞典