发布您的产品
Bali RTFS E
Bali RTFS E
    Fondital

    Bali RTFS E

    BALI RTFS E
    BALI RTFS E is a floor-standing gas boiler for heating only, with central body in cast iron, sealed chamber and forced draught system.

    PLUS
    - Electronic ignition
    - Sealed chamber and forced draught
    - Smooth maintenance

    规格
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones

    技术规格
    • 唯一参考bali_rtfs_e
    • 产品系列Boilers
    • 产品组合Wall-hung and floor-standing boilers
    • 类型对象(单个对象)
    • 发布日期2021-01-26
    • 版本号1
    • 高度 (mm)850
    • 宽度 (mm)450
    • 深度 (mm)610
    相关
    • 主材料铸铁
    • 次要材料不锈钢
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别暖通空调 - 锅炉
    • IFC 分类锅炉
    • ETIM 代码EC011397
    • ETIM 名称Standing boiler with integrated burner
    • UNSPSC 名称Boilers
    • UNSPSC 代码401020
    • Uniclass 2015 代码Pr_60_60_08
    • Uniclass 2015 说明Boilers
    • CSI MasterFormat 2014 代码23 52 00
    • CSI MasterFormat 2014 标题Heating Boilers
    • OmniClass 编号23-33 11 00
    • OmniClass 标题Commercial Boilers
    • CSI UniFormat II 代码D3020
    • CSI UniFormat II 标题Heat Generating Systems

    发售地区

    亚洲 南美洲 大洋洲 欧洲 非洲 北美