发布您的产品
Formentera CTN
Formentera CTN
    Fondital

    Formentera CTN

    FORMENTERA CTN
    Formentera CTN is a wall-hung gas combi instant boiler, with open chamber and forced draught. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Touch screen user interface
    - Room temperature can be set from the boiler if an external probe is installed
    - 26-plate DHW heat exchanger
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Boiler hydraulic replacement kit

    规格
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Integrated safety and modulation electronic board
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to - remote boiler shutdown alarms
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★

    技术规格
    • 唯一参考formentera_ctn
    • 产品系列Boilers
    • 产品组Wall-hung and floor-standing boilers
    • 类型对象(单个对象)
    • 发布日期2019-11-22
    • 版本号1
    • 高度 (mm)750
    • 宽度 (mm)420
    • 深度 (mm)315
    相关
    • 主材料铝
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别暖通空调 - 锅炉
    • IFC 分类锅炉
    • ETIM 代码EG015210
    • ETIM 名称Boilers and heaters
    • UNSPSC 名称Boilers
    • UNSPSC 代码401020
    • Uniclass 2015 代码Pr_60_60_08
    • Uniclass 2015 说明Boilers
    • CSI MasterFormat 2014 代码23 52 00
    • CSI MasterFormat 2014 标题Heating Boilers
    • OmniClass 编号23-33 15 00
    • OmniClass 标题HVAC Heating Units
    • CSI UniFormat II 代码D3020
    • CSI UniFormat II 标题Heat Generating Systems

    发售地区

    亚洲 南美洲 大洋洲 欧洲 非洲 北美