发布您的产品
Formentera KR - RUSSIA
Formentera KR - RUSSIA
Formentera KR - RUSSIA
Formentera KR - RUSSIA
    Fondital

    Formentera KR - RUSSIA

    FORMENTERA KR
    Formentera KR is a wall-hung condensing boiler for heating only, with sealed chamber. The boiler uses condensing technology, which allows it to lower consumptions, boost performance, and reduce emissions of pollutants

    PLUS
    - Modulation ratio 1:9
    - Touch screen user interface
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Room temperature can be set from the boiler if an external probe is installed

    规格
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Modulating gas valve with constant air-to-gas ratio
      - Variable-speed combustion fan
      - Modulating pump with air-purging device
      - 10-litre heating expansion vessel
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Boiler hydraulic replacement kit available as optional equipment
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5

      PREPARED FOR CONNECTION TO
      - External probe
      - Open Therm Remote Control
      - Zone management board for high and low temperature heating

    技术规格
    • 唯一参考formentera_kr_ru
    • 产品系列Russia Products
    • 产品组Boilers and Radiators for Russia
    • 类型对象(单个对象)
    • 发布日期2020-08-05
    • 版本号1
    • 高度 (mm)750
    • 宽度 (mm)420
    • 深度 (mm)315
    相关
    • 主材料铝
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别暖通空调 - 锅炉
    • IFC 分类锅炉
    • ETIM 代码EC000392
    • ETIM 名称Instantaneous water heater
    • UNSPSC 名称Boilers
    • UNSPSC 代码401020
    • Uniclass 2015 代码Pr_60_60_08
    • Uniclass 2015 说明Boilers
    • CSI MasterFormat 2014 代码23 52 16
    • CSI MasterFormat 2014 标题Condensing Boilers
    • OmniClass 编号23-33 11 13
    • OmniClass 标题Condensing Boilers
    • CSI UniFormat II 代码D3020
    • CSI UniFormat II 标题Heat Generating Systems

    发售地区

    欧洲
    俄罗斯