发布您的产品
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench
Apex Bench

    Apex Bench

    Featuring crisp lines and an aluminum pinstripe detail, the Apex Bench is a testament to enduring design and environmental stewardship. Benches with narrow ends can be linked end-to-end in continuous runs.

    规格
    • Design Versatility
      Benches can be configured as standalone units or as continuous runs with square or narrow ends. Mounting options include wall-top mounting, surface mounting, or freestanding use. Bench slat options are FSC® 100% Cumaru hardwood or powdercoated aluminum.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Apex Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Product Family
      The crisp geometry of the Apex family is shaped by aluminum and FSC®-certified hardwoods. A table ensemble and backless bench provide versatile seating options. Litter & recycling receptacles clean up with wood or stainless insets and various waste stream configurations.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    技术规格
    • 唯一参考Apex-Bench
    • 产品系列Site Furniture
    • 产品组合Benches
    • 类型对象(单个对象)
    • 发布日期2025-06-19
    • 版本号1
    分类
    • BIMobject 类别景观 - 户外家具
    • Uniclass 2015 代码Pr_40_30_29_84
    • Uniclass 2015 说明Street and site benches
    • CSI MasterFormat 2014 代码12 67 23
    • CSI MasterFormat 2014 标题Benches
    • OmniClass 编号23-11 29 13 11
    • OmniClass 标题Exterior Benches