发布您的产品
VENTILATED FACADE FRONTEK CV8042
FRONTEK

VENTILATED FACADE FRONTEK CV8042

The Frontek piece is a honeycomb piece resulting from an optimum manufacturing process in which extrusion enhances the value of ceramics as a traditional building material.

The mixture of some elemental raw materials (clays and feldspars) guarantees that the final product is 100% porcelain, which gives the piece the desired technical characteristics.

The Frontek piece has been designed exclusively for installation on a ventilated facade. It also has various installation systems that extend the design possibilities, allowing the piece to be placed horizontally, vertically, counterpoise and even at different depths on the same facade.

The piece has two different designs: Frontek and Frontek Omega, with the same technical characteristics and both of them valid for all the ventilated facade systems developed by the Greco Gres Group. You can also find the range of lattices, specifically for use in open spaces.

规格
  • Frontek extruded alveolar porcelain tile by Greco Gres Internacional, low absorption (AIa group according to UNE EN 14411), CV8042 model, size 400 mm x 800 mm x 19.5 mm, with a breaking strength value according to UNE EN ISO 10545-4 greater than 6000 Newton, designed with honey-comb shape and two cleft made longitudinally along the edges and with the necessary depth for correct fixing in a ventilated facade system.

    The Frontek piece is available in the following sizes as standard

    40x80

    40x100

    60x120

    Omega 30.7x100

    Lattices 20x100

    XXL piece 1x3m

    *option to customize sizes under special order

技术规格
  • 唯一参考ventilated-facade-frontek-cv8042
  • 产品系列FACADE
  • 产品组合CLADDING PIECE
  • 类型建筑材料材料
  • 发布日期2023-11-24
  • 版本号1
  • 高度 (mm)400
  • 宽度 (mm)800
  • 深度 (mm)19.5
相关
  • 主材料瓷
  • 次要材料陶瓷
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
  • 净重 (Kg)33
分类
  • BIMobject 类别墙壁 - 覆面
  • IFC 分类覆盖物
  • ETIM 代码EG020350
  • ETIM 名称Building - Facade cladding
  • Uniclass 2015 代码Ss_25_20
  • Uniclass 2015 说明Wall cladding systems
  • CSI MasterFormat 2014 代码07 44 23
  • CSI MasterFormat 2014 标题Ceramic-Tile-Faced Panels
  • OmniClass 编号23-13 37 13
  • OmniClass 标题Exterior Wall Cladding
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
瓦利斯和富图纳