发布您的产品
Electrical Box CB-224
FSR Inc.

Electrical Box CB-224

The CB-224 ceiling box has been designed with a new advanced feature 4-RU rack. The CB-224 series has a deeper box design to carry the pull down 4-RU rack cage. This advanced feature rack cage is also capable of carrying 25 lbs. of electronic equipment.

The CB-224 ceiling box is available in 4 versions: non-pole mount, pole-mount, both with or without "smart" electronics. Each side of the box has an edge protected bundled cable inlet cavity, filled with flame retardant foam seal. The CB-224 has 5 internal outlets and 1 external outlet.

技术规格
  • 唯一参考electrical-box_cb-224
  • 产品系列Electrical
  • 产品组合Installations
  • 类型对象(单个对象)
  • 发布日期2014-01-01
  • 版本号1
  • 高度 (inch)6.56
  • 宽度 (inch)11.69
  • 深度 (inch)23.69
相关
  • 主材料金属
  • 次要材料塑料
  • 设计国家/地区美国
  • 制造国家/地区美国
  • 净重 (Lbs)12.35
分类
  • BIMobject 类别电气 - 电气设备
  • UNSPSC 名称Electrical boxes
  • UNSPSC 代码39121303
  • Uniclass 2015 代码Ac_10_40_27
  • Uniclass 2015 说明Electrical system installing
  • CSI MasterFormat 2014 代码26 00 00
  • CSI MasterFormat 2014 标题Electrical
  • OmniClass 编号23-35 31 15
  • OmniClass 标题Electrical Distribution Control Panels
  • CSI UniFormat II 代码D50
  • CSI UniFormat II 标题ELECTRICAL