发布您的产品
FTB PC 1000 - Acoustic (Roof sandwich panels)
FTB PC 1000 - Acoustic (Roof sandwich panels)
FTB PC 1000 - Acoustic (Roof sandwich panels)
FTB PC 1000 - Acoustic (Roof sandwich panels)
    FTB

    FTB PC 1000 - Acoustic (Roof sandwich panels)

    The FTB PC 1000 - Acoustic roof sandwich panels are made up of two facings of galvanised coated steel sheet and a mineral wool insulation core. The internal face is perforated for have absorbent performance to sound.

    These sandwich panels ensures excellent sound insulation and absorbent performances, are suitable for new constructions and the refurbishing of industrial and commercial roofs, for both residential and industrial buildings.

    Where sound absorption and noise reduction are of key importance, these are the recommended panels for such requirements.

    规格
    • Features

      • CE Marking (EN 14509)
      • Standard lengths: 2.000 - 13.000 mm
      • Core thicknesses: 30, 40, 50, 60, 75, 80, 100, 120 and 150 mm
      • Density of mineral wool: 100 Kg/m3. Other densities available.
      • Thickness of facings: 0,40 to 0,80 mm
      • Weight: 11,5 - 23,5 kg/m² (depending on core thickness)
      • Standard coating external sheet: 25 μm (Polyester) | Internal sheet perforated
        Also available PURPA (HDX), PVDF, HPS200 Ultra and others.
        Also available Aluminium, Stainless Steel, Wood imitation, Cor-ten and others.
        For standard colours and different coating systems please refer to our colour chart.

      Performances

      • Thermal
        • Thermal conductivity λ: 0,042 W/mK
        • Thermal resistance (R): 0,51 - 3,57 m²K/W (depending on core thickness)
        • Thermal conductivity (U) : 1,08 - 0,26 W/m²K (depending on core thickness)
      • Acoustics
        • Sound absorption αw=1,0 (Class A)
        • Sound insulation Rw: 34 - 37 dB
      • Fire
        • Reaction to fire: A2-s1, d0


      For more information, please contact the FTB Technical Department.

    技术规格
    • 唯一参考ftb-pc-1000-acoustic
    • 产品系列Sandwich panels
    • 产品组合Sandwich panels
    • 类型建筑材料材料
    • 发布日期2023-10-19
    • 版本号1
    相关
    • 主材料钣金
    • 次要材料矿物棉
    分类
    • BIMobject 类别建筑 - 屋顶
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
    瓦利斯和富图纳