Selecting the location and language will prioritise localised information. Continue
FUJITSU VRF AJQ504-615LALCH

FUJITSU VRF AJQ504-615LALCH

1) Newly equipped service window enables instant access to the PCB switches and a quick check on the error indication. 2) Up to 22 HP can be built in a single module, reducing installation space and product cost. 3) Reduce the number of outdoor units in multi-system compared to the traditional systems.  New System: 88HP / 4 Outdoor Units  Traditional System: 64HP/ 3 Outdoor units
规格
  • The RFA file includes 3 models below. Model Name / Cooling Capacity / Heating Capacity AJQ504LALCH / 50.4kW / 56.0kW AJQ560LALCH / 56.0kW / 63.0kW AJQ615LALCH / 61.5kW / 69.0kW
技术规格
  • 唯一参考VRF_AJQ504-615LALCH
  • 产品系列VRF Air Conditioner
  • 产品组Outdoor Unit
  • 类型对象(单个对象)
  • 发布日期2022-03-31
  • 版本号1
  • 高度 (mm)1690
  • 宽度 (mm)1600
  • 深度 (mm)765
相关
  • 主材料
  • 净重 (Kg)406
分类
  • BIMobject 类别暖通空调 - 热回收
  • CSI MasterFormat 2014 代码23 00 00
  • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass 标题Air Conditioning Equipment
  • OmniClass 编号23-33 39 00
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

亚洲
中国