Selecting the location and language will prioritise localised information. Continue
FUJITSU VRF AJT342-360GALCH

FUJITSU VRF AJT342-360GALCH

  • High Static Pressure
  • Advanced high efficiency technology
  • Small and light weight outdoor unit
  • Low sound level design
  • Long piping length
  • Up to 13 units* can be connected (*6 HP model)
  • Non-stop oil recovery operation
  • Easier Installation

规格
  • The RFA file includes 2 models below.

    Model Name / Horsepower / Cooling Capacity

    AJT342GALCH / 38HP / 107.0kW
    AJT360GALCH / 40HP / 112.0kW

技术规格
  • 唯一参考VRF_AJT342-360GALCH
  • 产品系列VRF Air Conditioner
  • 产品组Outdoor Unit
  • 类型对象(单个对象)
  • 发布日期2021-05-13
  • 版本号1
  • 高度 (mm)1690
  • 宽度 (mm)3100
  • 深度 (mm)765
相关
  • 主材料
  • 净重 (Kg)1096
分类
  • BIMobject 类别暖通空调 - 热回收
  • CSI MasterFormat 2014 代码23 00 00
  • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass 标题Air Conditioning Equipment
  • OmniClass 编号23-33 39 00
  • CSI UniFormat II 代码D30
  • CSI UniFormat II 标题HVAC

发售地区

大洋洲
新西兰
澳大利亚