发布您的产品
ARIS Wash-basin 60x49 cm.
Gala

ARIS Wash-basin 60x49 cm.

Wash-basin with overflow and fixing kit. For pedestal, semi-pedestal orwall-hung installation.
规格
  • Round 60 cm wash-basin. A practical and flexible solution, as it may be installed with pedestal, semi-pedestal or wall-hung.
技术规格
  • 唯一参考4703001
  • 产品组合Basins
  • 类型对象(单个对象)
  • 发布日期2023-12-29
  • 版本号1
  • 高度 (mm)150
  • 宽度 (mm)600
  • 深度 (mm)490
相关
  • 主材料玻化瓷
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
  • 净重 (Kg)18
分类
  • BIMobject 类别卫生 - 盆
  • IFC 分类卫浴终端
  • UNSPSC 名称Toilets
  • UNSPSC 代码30181505
  • Uniclass 2015 代码Pr_40_20_96
  • Uniclass 2015 说明Wash basins, sinks and troughs
  • CSI MasterFormat 2014 代码22 41 16.16
  • CSI MasterFormat 2014 标题Residential Sinks
  • OmniClass 编号23-31 19 00
  • OmniClass 标题Toilets
  • CSI UniFormat II 代码D2010
  • CSI UniFormat II 标题Plumbing Fixtures