发布您的产品
ARIS Rimless close-coupled WC suite 66x36 cm.
ARIS Rimless close-coupled WC suite 66x36 cm.
ARIS Rimless close-coupled WC suite 66x36 cm.
ARIS Rimless close-coupled WC suite 66x36 cm.
ARIS Rimless close-coupled WC suite 66x36 cm.
    Gala

    ARIS Rimless close-coupled WC suite 66x36 cm.

    Rimless close-coupled WC suite: - Rimless close-coupled WC suite P-trap with bolting kit. - Low cistern pan with lid and dual push-button mechanism 4,5/3 liters LI - Fixed seat
    规格
    • WC pan for low cistern and Rimless technology and a daring style that breaks with convention. Options: - Low cistern pan with lid and dual push-button mechanism 4,5/3 liters SI - Soft-closing system seat
    技术规格
    • 唯一参考4728001
    • 产品组合WC
    • 类型对象(单个对象)
    • 发布日期2023-12-29
    • 版本号1
    • 高度 (mm)795
    • 宽度 (mm)660
    • 深度 (mm)360
    相关
    • 主材料玻化瓷
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)25
    分类
    • BIMobject 类别卫生 - 洗手间
    • IFC 分类卫浴终端
    • UNSPSC 名称Toilets
    • UNSPSC 代码30181505
    • Uniclass 2015 代码SL_35_80_89
    • Uniclass 2015 说明Toilets
    • CSI MasterFormat 2014 代码22 41 13.13
    • CSI MasterFormat 2014 标题Residential Water Closets
    • OmniClass 编号23-31 19 00
    • OmniClass 标题Toilets
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures