发布您的产品
Pop
Gärsnäs

Pop

Modular sofa series with back/armrest cushions and seat upholstered in fabric or leather. Fitted with low, medium high or high sound-absorbent backrests, upholstered in fabric or leather. Backrests in rattan are lined with Elmonordic leather. Solid wooden frame in ash or beech with a padded pocket sprung seat. Tables are free standing or fixed to the sofa. Ash-, beech veneer, or alternatively laminated top, with white-painted steel frame. Ash or beech base.

技术规格
  • 唯一参考2-seat_back_w-1_armrest
  • 产品系列Pop
  • 产品组合Sofa
  • 类型集合(多个对象)
  • 发布日期2019-11-07
  • 版本号1
  • 高度 (mm)800
  • 宽度 (mm)1380
  • 深度 (mm)700
相关
  • 主材料木头
  • 次要材料纺织品
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别家具 - 沙发
  • IFC 分类家具
  • Uniclass 2015 代码Pr_40_50_12_81
  • Uniclass 2015 说明Sofas

发售地区

欧洲 亚洲 北美