发布您的产品
Zoe 3 curtains double
Zoe 3 curtains double
Zoe 3 curtains double

    Zoe 3 curtains double

    Zoe gets from the inside, the ideal climate; from the outside, the beauty of nature; and from the inside, the peace of rest in your home. Width: 1620 mm / 6000 mm; Height: 300 mm / 3000 mm; Weight: 18,9 kg / 128,2 kg || 70,0 kg / 475,0 kg
    规格
    • Sliding glass curtain with a simple design without glass side frame, resting on the bottom part that makes glass panels running very smooth.
    技术规格
    • 唯一参考zoe3-curtains-double
    • 产品系列Glass enclosures
    • 产品组合Zoe
    • 类型对象(单个对象)
    • 发布日期2024-07-05
    • 版本号1
    • 高度 (mm)3000
    • 宽度 (mm)6000
    • 深度 (mm)10
    相关
    • 主材料玻璃
    • 次要材料铝
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)475
    分类
    • BIMobject 类别门 - 滑动门