发布您的产品
FUJITSU SPLIT WOYG160LJL
GENERAL

FUJITSU SPLIT WOYG160LJL

・Serviceability and Maintainability ・Improved Workability ・Pressure Switch ・Silicon Coating of PCBs
规格
  • The RFA file includes 1 model below. Model Name / 7°C/35°C floor heating / 2°C/35°C floor heating / -7°C/35°C floor heating *All “Heating Capacity” values WOYG160LJL / 16.00kW / 13.30kW / 14.50kW
技术规格
  • 唯一参考WOYG160LJL
  • 产品系列Air To Water
  • 产品组合Split Outdoor uint
  • 类型对象(单个对象)
  • 发布日期2026-10-20
  • 版本号1
  • 高度 (mm)1428
  • 宽度 (mm)1080
  • 深度 (mm)480
相关
  • 主材料钢
  • 设计国家/地区日本
  • 净重 (Kg)137
分类
  • BIMobject 类别暖通空调 - 空调
  • CSI MasterFormat 2014 代码23 00 00
  • CSI MasterFormat 2014 标题Heating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass 编号23-33 39 00
  • OmniClass 标题Air Conditioning Equipment