发布您的产品
EPS, Expanded Polystyrene, 250mm

EPS, Expanded Polystyrene, 250mm

Expanded polystyrene EPS board upgrades the thermal properties of a building, improving U-values, reducing the risk of water penetration and condensation.

技术规格
  • 唯一参考eps_250
  • 产品系列Materials
  • 产品组合Building materials
  • 类型建筑材料材料
  • 发布日期2016-01-01
  • 版本号1
  • 深度 (mm)250
相关
  • 主材料聚苯乙烯(EPS)
分类
  • BIMobject 类别建筑材料 - 隔离
  • IFC 分类材料
  • ETIM 代码EC000406
  • ETIM 名称Thermal insulation
  • UNSPSC 名称Thermal insulation
  • UNSPSC 代码301415
  • Uniclass 2015 代码Pr_25_71_63_26
  • Uniclass 2015 说明Expanded polystyrene (EPS) boards
  • CSI MasterFormat 2014 代码07 21 00
  • CSI MasterFormat 2014 标题Thermal Insulation
  • OmniClass 编号23-13 25 19 11 11 11
  • OmniClass 标题Expanded Polystyrene Slab and Board Thermal Insulation
  • CSI UniFormat II 代码B20
  • CSI UniFormat II 标题EXTERIOR CLOSURE