Expanded polystyrene EPS board upgrades the thermal properties of a building, improving U-values, reducing the risk of water penetration and condensation.
技术规格
唯一参考eps_50
产品系列Materials
产品组合Building materials
类型建筑材料材料
发布日期2016-01-01
版本号1
深度 (mm)50
相关
主材料聚苯乙烯(EPS)
分类
BIMobject 类别建筑材料 - 隔离
IFC 分类材料
ETIM 代码EC000406
ETIM 名称Thermal insulation
UNSPSC 名称Thermal insulation
UNSPSC 代码301415
Uniclass 2015 代码Pr_25_71_63_26
Uniclass 2015 说明Expanded polystyrene (EPS) boards
CSI MasterFormat 2014 代码07 21 00
CSI MasterFormat 2014 标题Thermal Insulation
OmniClass 编号23-13 25 19 11 11 11
OmniClass 标题Expanded Polystyrene Slab and Board Thermal Insulation