设置您的位置和语言,优先使用本地化信息。 继续
Campo - Profile terrakotta
Geopietra
已存档

Campo - Profile terrakotta

2.6 out of 5 stars2.6(5 reviews)

TERRAKOTTA Natural Brick
MODEL | CAMPO 69
Size: WFD = Flat 23,5 x 6,3 cm Corner 11 + 23,5 x 6,3 cm
Thickness: 2,5 cm

BIM IMAGE SIZE: base 80 cm

Each MODEL comes with FLAT and CORNER PIECES.

The Terrakotta facing brick, in the NATURAL BRICK version, keeps intact the charm and the characteristics of the traditional brick tested over the centuries. The mixtures handed down for generations and perfected in their cohesion and hold, are cooked in the oven at 800 ° C - 1000 ° C. The substantial innovation consists in cutting the front part of the brick for the formation of strips of a few centimeters thick, suitable for installation on any surface that, once filled, will be indistinguishable from the traditional load-bearing brick walls.

技术规格
  • 唯一参考Campo-Profile-terrakotta
  • 产品系列Profile-terrakotta
  • 产品组Campo
  • 类型对象(单个对象)
  • 发布日期2019-12-19
  • 版本号1
相关
  • 主材料Brick
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别墙壁 - 覆面
  • IFC 分类表面
  • UNSPSC 名称Wall finishing materials
  • UNSPSC 代码301615
  • Uniclass 2015 代码Ss_25_20_85
  • Uniclass 2015 说明Stone cladding systems
  • CSI MasterFormat 2014 代码06 61 13
  • CSI MasterFormat 2014 标题Simulated Stone Fabrications
  • CSI UniFormat II 代码C3010
  • CSI UniFormat II 标题Wall Finishes