发布您的产品
MULTIMEDIA MEETING TABLE U 4400 mm (8+1 USERS)
MULTIMEDIA MEETING TABLE U 4400 mm (8+1 USERS)
MULTIMEDIA MEETING TABLE U 4400 mm (8+1 USERS)
    GESAB

    MULTIMEDIA MEETING TABLE U 4400 mm (8+1 USERS)

    Multimedia meeting table U.

    Dimensions: 4.420 x 3.590 x 747 H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs.

    规格
    • TECHNICAL ASPECTS

      Multimedia Meeting Tables, due to their level of technology and their high-quality finishes, are designed in a customized way for each project.

      For the correct integration of the different videoconference and telecommunication systems, the Multimedia Tables are structured around a central core where all the extra components are housed and that also serves as a support for the work surface.

      The usual shape with inward inclination allows, on the one hand, the necessary space in the upper area for the integration of the equipment and, on the other hand, guarantees adequate space in the lower area according to the criteria of good ergonomics for the user.

      LOWER STRUCTURE

      The structure consists of a frame made of stainless-steel of 1,5/3mm where the different equipment and multimedia systems are accommodated. Steel central reinforcement structure painted with epoxy powder paint micro textured of high quality and subject to stringent durability tests of aesthetic finish to ISO 7253 and DIN 50021, made in laboratories recognized by ENAC.

      The exterior paneling is made with satin-finish stainless steel sheet panels. These panels are foldable, with the horizontal axis of rotation located in the upper part of the structure, and to facilitate its opening, 2 gas springs are installed on each panel.

      A flexible RGB LED strip is installed in the perimeter plinth of the base.

      WORK SURFACE

      For work surfaces, synthetic materials such as Corian or Krion are recommended to guarantee a surface without visible joints and a continuous surface design. Optionally, other materials such as phenolic compact, glass or wood can be used.

      To prevent microtrauma, the work surface is rounded at their corners, eliminating any aggressive edge or angle.

      RETRACTABLE SURFACES AND COVERS

      All kinds of audiovisual systems with monitored mechanisms can be integrated on the work surfaces, so that in their inactive position they leave the work surface completely free and clean. Through the mechanisms integrated in the central structure, the monitors move from their hidden position to the level on the table for their correct visualization.

      All these tops are integrated with the surface using the same material as the one used in the rest of the table.

    技术规格
    • 唯一参考multimedia-meeting-table-u-4400-81-users
    • 产品系列MEETING TABLE
    • 产品组合MULTIMEDIA
    • 类型对象(单个对象)
    • 发布日期2023-05-30
    • 版本号1
    • 高度 (mm)747
    • 宽度 (mm)4422
    • 深度 (mm)3590
    相关
    • 主材料不锈钢
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别家具 - 办公桌