发布您的产品
ABS System Valves

ABS System Valves

The cemented ABS system is ideal for use at low temperatures, such as air-conditioning technology.  ABS products provide one of the most energy-efficient solutions for industrial applications in a temperature range from 60°C to -50°C. The low thermal conductivity increases the energy efficiency of the system and makes it easier to achieve environmental targets. In addition, the cement jointing technology makes installation simple, fast and secure.

Download file consists of:

  • 3-way Ball Valve Type 285, 185, 188, 543
  • Angle Seat Check Valve Type 303
  • Ball Valve Type 127, 179, 183, 230, 234, 546 Pro
  • Butterfly Valve Type 140, 240, 243, 244, 567, 578
  • Check Valve Type 561, 562
  • DIASTAR Six, Ten, TenPlus
  • Diaphragm Valve 514, 515
  • Line Strainer Type 305
  • Ventilating & Bleed Valves Type 591, 595

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

规格
  • Main Applications:

    • Water Treatment
    • Food & Beverage / Cooling
    • Marine
    • Building Technology

    Main Advantages:

    • Low operational energy loss
    • High impact strength even at low temperatures
    • Halogen free

技术规格
  • 唯一参考ABS-System-Valves
  • 产品系列ABS Piping System
  • 产品组合ABS System Valves
  • 类型展示(模型)
  • 发布日期2020-06-12
  • 版本号1
相关
  • 主材料ABS
分类
  • BIMobject 类别管道 - 阀门
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
瓦利斯和富图纳