发布您的产品
DESIGNLINE 417-11
DESIGNLINE 417-11
DESIGNLINE 417-11
DESIGNLINE 417-11
    Granberg

    DESIGNLINE 417-11

    The Granberg Designline range of motorised height adjustable washbasin lifts has been developed to provide customers with additional finishing options.

    Washbasin, mirror and spotlights move as a complete unit when height is adjusted. The washbasin can be raised to the desired height simply by pushing a button (65 - 90cm when installed at standard height).

    Optional safety switch stops the lift moving when it touches the users legs.

    Functions and Advantages
    • Leg room under the washbasin: 445mm
    • Distance from front edge to tap lever: 225mm
    • Compact washbasin, ideal for children or tight spaces
    • Total depth: 56.7cm
    • Width: 71.5cm
    • Modern design with a choice of colours
    • Mirror and lighting move in tandem with the basin
    • Plumbing connections are elegantly concealed in the lifting unit
    • Easy-to-use controller
    Standard equipment

    - Basin (425-011)
    - Mixer tap (425-105)
    - Mirror and lighting (3 spotlights)
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord

    规格
    • Leg room beneath the basin
      445mm

      Distance from front edge to mixer tap lever
      225mm

      Total depth
      567mm

      Washbasin
      Porcelain basin 600x445mm, incl. overflow and plug

      Max load basin
      50kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift
      Electric steplessly height-adjustable washbasin module with mirror and lighting

      Width
      715mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      Lightning
      Lighting ramp: Solid oiled oak with 3 × recessed spotlights (connected to external power switch)
      Spotlights: LED 3W, 3000K
      Transformer: 230V

      IP-class

      IPX4

      Safety 
      Safety switch available as an option

      Material
      Back panel: Plywood coated with high-pressure laminate
      Mirror: 1000×600×4 mm in silver-backed float glass with ground edges incl. mirror clips
      Mounting cover: White plastic 

      Plumbing connections

      Flexible water hoses and drain hose with water trap

      CE

    技术规格
    • 唯一参考k129
    • 产品系列Basicline & Designline
    • 产品组Electric height adjustable washbasin
    • 类型对象(单个对象)
    • 发布日期2021-04-13
    • 版本号1
    • 宽度 (mm)715
    • 深度 (mm)567
    相关
    • 主材料层压板
    • 次要材料瓷
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别卫生 - 盆
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_96
    • Uniclass 2015 说明Wash basins, sinks and troughs
    • CSI MasterFormat 2014 代码22 45 26
    • CSI MasterFormat 2014 标题Eye/Face Wash Equipment
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 大洋洲 北美 亚洲
    丹麦
    新西兰
    加拿大
    中国
    俄罗斯
    澳大利亚
    格陵兰岛
    印度尼西亚
    保加利亚
    美国
    台湾
    克罗地亚
    大韓
    冰岛
    日本
    列支敦士登
    朝鲜
    匈牙利
    沙特阿拉伯
    北马其顿
    泰国
    卢森堡
    马来西亚
    圣马力诺
    塞尔维亚
    塞浦路斯
    奥兰
    奥地利
    安道尔
    希腊
    德国
    意大利
    拉脱维亚
    挪威
    捷克共和国
    摩尔多瓦
    摩纳哥
    斯洛伐克
    斯洛文尼亚
    梵蒂冈
    比利时
    法国
    波兰
    波斯尼亚 黑塞哥维那
    爱尔兰
    爱沙尼亚
    瑞典
    瑞士
    立陶宛
    罗马尼亚
    芬兰
    英国
    荷兰
    葡萄牙
    西班牙
    马耳他
    黑山