发布您的产品
Changing table 335 - Ladder left, border height 20 cm, 80x80 cm
Granberg

Changing table 335 - Ladder left, border height 20 cm, 80x80 cm

Model 335 is a wall mounted height adjustable nursing table. The nursing table surface is made of a moulded plastic which is easy to clean.

Functions and Advantages
  • Border height 20 cm
  • Moulded changing table 80 cm with mattress
  • Electrically height adjustable 67 - 107 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control

规格
  • Border height
    200 mm

    Width
    800 mm

    Depth
    800 mm

    Installation
    Wall-mounted

    Height adjustment

    670 - 1070 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Wall bracket: Powder coated sheet-metal (Grey RAL 9006)
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
技术规格
  • 唯一参考k169
  • 产品系列Changing tables
  • 产品组合Daycare changing tables
  • 类型对象(单个对象)
  • 发布日期2020-11-13
  • 版本号1
  • 宽度 (mm)800
  • 深度 (mm)800
相关
  • 主材料钢
  • 次要材料塑料
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别家具 - 家具
  • IFC 分类装饰元素
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • OmniClass 编号23-21 00 00
  • OmniClass 标题Furnishings, Fixtures and Equipment Products
  • CSI UniFormat II 代码E20
  • CSI UniFormat II 标题FURNISHINGS

发售地区

欧洲
丹麦
冰岛
列支敦士登
卢森堡
圣马力诺
塞浦路斯
奥地利
安道尔
德国
拉脱维亚
挪威
捷克共和国
摩纳哥
梵蒂冈
比利时
法国
波兰
爱尔兰
爱沙尼亚
瑞士
立陶宛
芬兰
英国
荷兰
葡萄牙
西班牙
马耳他