发布您的产品
Changing table 334 laundry sink right - Incl. Mixer tap, 140x80 cm
Changing table 334 laundry sink right - Incl. Mixer tap, 140x80 cm
    Granberg

    Changing table 334 laundry sink right - Incl. Mixer tap, 140x80 cm

    Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

    Functions and Advantages
    • Moulded nursing table 140 cm with mattress and laundry sink on right
    • Electrically height adjustable 39 - 111 cm above floor
    • Wall mounted to make cleaning easier
    • Easy-to-use corded hand control
    • Comprehensive built-in safety switch
    • Equipped with storage baskets
    Standard equipment

    - Mattress (WxDxH) 750x710x30 mm
    - 2 x storage baskets
    - Corded hand control
    - Mixer with extendable hand shower
    - Flexible water hoses
    - Flexible drainage hose with water trap

    规格
    • Border height
      50 mm

      Operation
      Corded hand control

      Width
      1400 mm

      Depth
      905 mm

      Installation
      Wall-mounted

      Height adjustment

      390 - 1110 mm



      Speed level
      41 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IPX6

      Safety

      Built-in comprehensive safety switch beneath the entire nursing table



      Material

      Wall panel: Powder coated steel-plate, white alu. rails
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 750x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby
      Laundry sink: (WxD) 450x380 mm, 120 mm drawer depth



      Plumbing connections
      Flexible water hoses and drain hose with water trap

      Warranty
      2 year

      CE
    技术规格
    • 唯一参考k179
    • 产品系列Changing tables
    • 产品组Daycare changing tables
    • 类型对象(单个对象)
    • 发布日期2020-11-13
    • 版本号1
    • 宽度 (mm)1400
    • 深度 (mm)905
    相关
    • 主材料铝
    • 次要材料塑料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别家具 - 家具
    • IFC 分类装饰元素
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • OmniClass 编号23-21 00 00
    • OmniClass 标题Furnishings, Fixtures and Equipment Products
    • CSI UniFormat II 代码E20
    • CSI UniFormat II 标题FURNISHINGS

    发售地区

    欧洲
    丹麦
    冰岛
    列支敦士登
    卢森堡
    圣马力诺
    塞浦路斯
    奥地利
    安道尔
    德国
    拉脱维亚
    挪威
    捷克共和国
    摩纳哥
    梵蒂冈
    比利时
    法国
    波兰
    爱尔兰
    爱沙尼亚
    瑞士
    立陶宛
    芬兰
    英国
    荷兰
    葡萄牙
    西班牙
    马耳他