发布您的产品
Indoor hydrant 19: HW-19NW-20/30
Indoor hydrant 19: HW-19NW-20/30
Indoor hydrant 19: HW-19NW-20/30
Indoor hydrant 19: HW-19NW-20/30
    Gras

    Indoor hydrant 19: HW-19NW-20/30

    Surface-mounted N and recess-mounted W (frame – optional elements are required)
    Embedded installation can be done with an optional concealing element – body structure allows for a smooth and simple installation of concealing elements delivered in 4 parts. Any wall unevenness can be removed with adjustment holes.
    Universal model – supply can be connected from the right or left
    Internal hydrant for semi rigid fire hose DN19

    技术规格
    • 唯一参考hw_19nw_20_30
    • 类型对象(单个对象)
    • 发布日期2020-06-18
    • 版本号1
    • 高度 (mm)795
    • 宽度 (mm)795
    • 深度 (mm)110
    相关
    • 主材料钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)34
    分类
    • BIMobject 类别消防产品 - 消防
    • IFC 分类块
    • UNSPSC 名称Hydrants
    • UNSPSC 代码40141726
    • Uniclass 2015 代码Ss_55_30_96_30
    • Uniclass 2015 说明Fire hydrant systems
    • CSI MasterFormat 2014 代码40 05 81.13
    • CSI MasterFormat 2014 标题Fire Hydrants
    • OmniClass 编号23-29 25 13
    • OmniClass 标题Fire Hydrants

    发售地区

    北美 亚洲 大洋洲