发布您的产品
Indoor hydrant 25: HWA-25N-20/30 SF
Indoor hydrant 25: HWA-25N-20/30 SF
Indoor hydrant 25: HWA-25N-20/30 SF
Indoor hydrant 25: HWA-25N-20/30 SF
    Gras

    Indoor hydrant 25: HWA-25N-20/30 SF

    Surface-mounted - N
    Internal hydrant for semi rigid fire hose DN19
    HWA - hydrant with an automatic valve placed inside the water axis, which opens when the hose is unrol
    lModel SF -Hydrant designed for installation at ceiling height, which allows more efficient use of wall surfaces

    技术规格
    • 唯一参考hw_25n_20_30_SF-copy
    • 类型对象(单个对象)
    • 发布日期2021-04-09
    • 版本号1
    • 高度 (mm)895
    • 宽度 (mm)795
    • 深度 (mm)180
    相关
    • 主材料钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)49
    分类
    • BIMobject 类别消防产品 - 消防
    • IFC 分类块
    • UNSPSC 名称Hydrants
    • UNSPSC 代码40141726
    • Uniclass 2015 代码Ss_55_30_96_30
    • Uniclass 2015 说明Fire hydrant systems
    • CSI MasterFormat 2014 代码40 05 81.13
    • CSI MasterFormat 2014 标题Fire Hydrants
    • OmniClass 编号23-29 25 13
    • OmniClass 标题Fire Hydrants

    发售地区

    北美 亚洲 大洋洲