发布您的产品
Indoor hydrant 25: HW-25N-SK-20/30 + ROP
Indoor hydrant 25: HW-25N-SK-20/30 + ROP
Indoor hydrant 25: HW-25N-SK-20/30 + ROP
Indoor hydrant 25: HW-25N-SK-20/30 + ROP
    Gras

    Indoor hydrant 25: HW-25N-SK-20/30 + ROP

    Surface-mounted - N
    Cabinet prepared for the installation manual fire alarm device
    Model S – special cross hydrant with a reel on a truck up to ¾ of reel depth. Recommended in spaces with limited area for installation.
    Internal hydrant for semi rigid fire hose DN25

    技术规格
    • 唯一参考hw_25n_sk_20_30_rop
    • 类型对象(单个对象)
    • 发布日期2021-04-09
    • 版本号1
    • 高度 (mm)1240
    • 宽度 (mm)300
    • 深度 (mm)700
    相关
    • 主材料钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)104
    分类
    • BIMobject 类别消防产品 - 消防
    • IFC 分类块
    • UNSPSC 名称Hydrants
    • UNSPSC 代码40141726
    • Uniclass 2015 代码Ss_55_30_96_30
    • Uniclass 2015 说明Fire hydrant systems
    • CSI MasterFormat 2014 代码40 05 81.13
    • CSI MasterFormat 2014 标题Fire Hydrants
    • OmniClass 编号23-29 25 13
    • OmniClass 标题Fire Hydrants

    发售地区

    北美 亚洲 大洋洲