发布您的产品
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 180 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 180 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 180 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 180 + G-Slim
    Gras

    Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 180 + G-Slim

    Hydrant depth is only 180mm
    NOTE: K model – supplied in two modules: extinguisher cabinet and hydrant cabinet for own assembly
    Surface-mounted N and recess-mounted W (frame – optional elements are required)Combi Module Model – a surface-mounted hydrant, extended with a 6kg powder extinguisher cabinet, adapted to self-extension with concealing elements for embedded installation.
    Internal hydrant for semi rigid fire hose DN25

    技术规格
    • 唯一参考hw_25nw-k_20_30_slim_180
    • 产品系列Modular hydrants
    • 产品组合Modular hydrants
    • 类型对象(单个对象)
    • 发布日期2020-06-18
    • 版本号1
    • 高度 (mm)780
    • 宽度 (mm)1010
    • 深度 (mm)180
    相关
    • 主材料钢
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    • 净重 (Kg)38
    分类
    • BIMobject 类别消防产品 - 消防
    • IFC 分类块
    • UNSPSC 名称Hydrants
    • UNSPSC 代码40141726
    • Uniclass 2015 代码Ss_55_30_96_30
    • Uniclass 2015 说明Fire hydrant systems
    • CSI MasterFormat 2014 代码40 05 81.13
    • CSI MasterFormat 2014 标题Fire Hydrants
    • OmniClass 编号23-29 25 13
    • OmniClass 标题Fire Hydrants

    发售地区

    北美 亚洲 大洋洲