发布您的产品
Wilshire Planters, Aluminum Rectangle & Square
Wilshire Planters, Aluminum Rectangle & Square
    Tournesol

    Wilshire Planters, Aluminum Rectangle & Square

    Wilshire planters, our most popular collection, are available in powder-coated marine-grade aluminum. Aluminum is a great choice for planters. It is lightweight, adding less to the overall load. It is easier to deliver, assemble, and complete installation. It’s also environmentally friendly, requiring less energy to produce, build, and recycle.

    Features

    • 100% recyclable marine-grade aluminum
    • Same strength as Wilshire Steel but weighs 40-60% less
    • Engineered for strength with welded stiffeners
    • Laser-cut & welded for consistent thickness and edge detail at any scale
    • Powder-coat over zinc-free epoxy primer

    Product Options

    Tournesol’s products are made-to-order. To easily add features to our planters, check our menu of standard options.  Note -  not all options are available for all products; we also have capabilities beyond the listed options. For something off-menu, speak to a Tournesol Advisor.

    规格
    • Guide Specification Section 

      129300 Site Furnishings Section
      129200
      Interior Planters
      Tournesol Site
      works Wilshire Aluminum Planters

      1.0 GENERAL 

      1.1 WORK INCLUDED 

      A. Provision of Aluminum planters

      1.2 RELATED WORK

      A. Section 033000 Cast-in-Place concrete
      B. Section 129233 Interior Planters
      C. Section 129333 Manufactured Planters
      D. Section 329433 Planters
      E. Section 129300 Site Furnishings 

      1.3 SUBMITTALS
      A. Product Data: Manufacturer's standard catalog cut sheets.
      B. Samples: As required for color selection or material thickness only.
      C. Shop Drawings: For custom applications, showing critical sizes and dimensions for installation and integration with other work. 

      1.4 DELIVERY, STORAGE AND HANDLING
      A. Unwrap and inspect planters after delivery for signs of damage during transit.
      B. Protect planters from damage during storage and handling.
      C. Store planters indoors if possible. Do not stand or walk on planters.
      D. Planter can be lifted by provided holes in corners of side wall structural supports. Lift only 6” off ground. Planter not to be loaded when mobilizing.

      1.5 PROJECT CONDITIONS
      A. Contractor to provide adequate structural support for planters. Unless otherwise specified, planters should have continuous basal support.
      B. Protect units from damage by adjacent work.

      1.6 WARRANTY
      A. Product will be free from defects in material and/or workmanship for a period of 3 years from invoice date
      B. Warranty does not apply to damages from alteration, misuse, or installation damage
      C. Normal use of these products may result in scratches, nicks, and dents. These are considered normal wear and tear, and are not the responsibility of the manufacturer
      D. Tournesol Siteworks will, at its option repair, replace, or refund the purchase price of products that are deemed defective by an authorized Tournesol Siteworks representative.

      2.0 PRODUCTS
      2.1 ACCEPTABLE PRODUCTS/MANUFACTURERS
      A. Wilshire Aluminum Planters, manufactured by Tournesol Siteworks LLC. 2930 Faber St., Union City, CA 94587 Tel: (800) 542-2282 FAX (510) 471-6243

      2.2 WILSHIRE ALUMINUM PLANTERS
      A. Materials -
      1. Aluminum – ASTM B209 – B5052-H32 Marine Grade 1/8” Aluminum sheet, formed and laser welded. Wall reinforcement elements of same material welded as required. The entire product is aluminum construction
      B. Construction –
      Planter bodies to be formed and fully laser welded at vertical seams. Top lips, where applicable, to be press broke, seam laser welded. Floor fully welded for a water-tight to body. Floor may be welded with 2” toe kick/reveal, or flush to bottom. Planters delivered with 1-5/8” drain holes unless specified otherwise.
      C. Performance characteristics –planter wall panels will not deform more than L/300 when loaded with 90 lbs/cu ft. soil media.
      D. Finish: specified finish; factory finished.
      1. Aluminum –
      a.: Following fabrication planter shall be cleaned by dry steam cleaning and zirconium solution. Corrosion-resistant zinc-free epoxy primer shall be applied, 1-2mils thick. Protective powder coat shall be polyester or polyester TGIC powder, minimum 4 mils thick. Following application parts shall be baked until properly cured.
      E. Sizes: Modular units fabricated to size by manufacturer as required to fill specified areas. Refer to catalog for standard sizes. Custom sizes as per approved shop drawings.

      2.3 PLANTER OPTIONS

      A. Drainage holes factory drilled as standard prior to delivery. Planters without drain holes need to be specified
      B. Scoop connections – adjacent planter walls may be lowered to allow multiple modular units appear to be one continuous unit. Optional connection kits also available, contact manufacturer prior to ordering
      C. Standard accessory pockets are available for standard lighting and junction boxes. Custom Accessory pockets available for audio, electrical, or other elements. Submit sample of specified housing with order, confirm size and location on shop drawings.
      D. Casters available for most small- and medium-sized planters, using polyurethane wheels. Non-locking casters recessed in planter, bottom of skirt approx.1/2” from surface.
      E. Cantilevered bench – Contact manufacturer for size and installation requirements

      3.0 EXECUTION

      3.1 PREPARATION
      A. Prior to planter fabrication, the contractor shall verify as-built dimensions of planter area or receptacles to ensure proper size, fit and quantity required.

      3.2 INSTALLATION
      A. Install planters to allow for easy removal if necessary. B. Provide continuous basal support. C. Install level to permit adequate drainage and irrigation.

    技术规格
    • 唯一参考wilshire-planters-powder-coated-aluminum-rectangle-and-square
    • 产品系列Wilshire Collection
    • 产品组Wilshire Metal Planters
    • 类型对象(单个对象)
    • 发布日期2024-04-30
    • 版本号1
    相关
    • 主材料
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - 园林艺术

    发售地区

    欧洲 北美 亚洲 南美洲
    丹麦
    伯利兹
    不丹
    乌拉圭
    乌克兰
    加拿大
    中国
    厄瓜多尔
    俄罗斯
    危地马拉
    乌兹别克斯坦
    哥伦比亚
    保加利亚
    古巴
    亚美尼亚
    圭亚那
    克罗地亚
    哥斯达黎加
    印度
    委内瑞拉
    冰岛
    圣卢西亚
    印度尼西亚
    巴拉圭
    列支敦士登
    圣基茨和尼维斯
    台湾
    巴西
    匈牙利
    圣巴泰勒米
    吉尔吉斯斯坦
    智利
    北马其顿
    圣皮埃尔和密克隆群岛
    哈萨克斯坦
    法属圭亚那
    卢森堡
    多米尼克
    土库曼斯坦
    玻利维亚
    圣马力诺
    多米尼加共和国
    圣诞岛
    福克兰群岛(即马尔维纳斯群岛)
    塞尔维亚
    安圭拉
    塔吉克斯坦
    秘鲁
    塞浦路斯
    安提瓜和巴布达
    大韓
    苏里南
    奥兰
    尼加拉瓜
    孟加拉国
    阿根廷
    奥地利
    巴哈马
    尼泊尔
    安道尔
    巴巴多斯
    巴基斯坦
    希腊
    巴拿马
    文莱达鲁萨兰国
    德国
    库拉索
    斯里兰卡
    意大利
    开曼群岛
    新加坡
    拉脱维亚
    格林纳达
    日本
    挪威
    格陵兰岛
    朝鲜
    捷克共和国
    法属圣马丁
    柬埔寨
    摩尔多瓦
    波多黎各
    格鲁吉亚
    摩纳哥
    洪都拉斯
    泰国
    斯洛伐克
    海地
    澳门
    斯洛文尼亚
    牙买加
    科科斯(基林)群岛
    斯瓦尔巴特群岛
    特克斯和凯科斯群岛
    缅甸
    格恩西岛
    特立尼达和多巴哥
    老挝
    梵蒂冈
    瓜德罗普
    英属印度洋领地
    比利时
    百慕大
    菲律宾
    法国
    美国
    蒙古
    法罗群岛
    美属维尔京群岛
    越南
    波兰
    聖文森與格瑞那丁
    阿塞拜疆
    波斯尼亚 黑塞哥维那
    英属维尔京群岛
    香港
    泽西岛
    荷属圣马丁
    马尔代夫
    爱尔兰
    荷蘭加勒比區
    马来西亚
    爱沙尼亚
    萨尔瓦多
    瑞典
    蒙塞拉特岛
    瑞士
    阿鲁巴
    白俄罗斯
    马提尼克
    直布罗陀
    墨西哥
    立陶宛
    罗马尼亚
    芬兰
    英国
    荷兰
    葡萄牙
    西班牙
    阿尔巴尼亚
    马恩岛
    马耳他
    黑山