发布您的产品
COVERLAM BLUE STONE
COVERLAM BLUE STONE
COVERLAM BLUE STONE
COVERLAM BLUE STONE
COVERLAM BLUE STONE
    Grespania

    COVERLAM BLUE STONE

    Full body porcelain tile in 3,5 and 5,6 mm thick, blue stone effect. The largest slab is 1200x3600 mm, two colours and seven different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    规格
    • Colours: Grey, Black

      Formats: 1200x3600, 1200x2600, 1000x3000, 1200x1200, 600x1200, 1000x1000, 500x1000 mm

      Suitable for indoors and outdoors, floor and wall cladding

    技术规格
    • 唯一参考COVERLAM_BLUE_STONE
    • 产品系列Tiles
    • 产品组合Porcelain tiles
    • 类型对象(单个对象)
    • 发布日期2020-06-23
    • 版本号1
    • 高度 (mm)1200
    • 宽度 (mm)3600
    • 深度 (mm)5.6
    相关
    • 主材料瓷
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 砖瓦
    • IFC 分类覆盖物
    • UNSPSC 名称Tiles and flagstones
    • UNSPSC 代码301317